14.5.5 Asynchronous User Channel n Input
Selection
Name:
ASYNCUSERn
Offset:
0x12 + n*0x01 [n=0..10]
Reset:
0x00
Property:
-
Bit
7
6
5
4
3
2
1
0
ASYNCUSER[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – ASYNCUSER[7:0] Asynchronous User
Channel Selection
ASYNCUSERn
User Multiplexer
Description
0
TCB0
Timer/Counter B 0
1
ADC0
ADC 0
2
CCL_LUT0EV0
CCL LUT0 Event 0
3
CCL_LUT1EV0
CCL LUT1 Event 0
4
CCL_LUT0EV1
CCL LUT0 Event 1
5
CCL_LUT1EV1
CCL LUT1 Event 1
6
Reserved
Reserved
7
Reserved
Reserved
8
EVOUT0
Event OUT 0
9
EVOUT1
Event OUT 1
10
EVOUT2
Event OUT 2
Value
Name
0x0
OFF
0x1
SYNCCH0
0x3
ASYNCCH0
0x4
ASYNCCH1
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.