| Value | ASYNCCH0 | ASYNCCH1 |
|---|
0x00 | OFF | OFF |
0x01 | CCL_LUT0 | CCL_LUT0 |
0x02 | CCL_LUT1 | CCL_LUT1 |
0x03 | AC0_OUT | AC0_OUT |
0x04 | Reserved | Reserved |
0x05 | Reserved | Reserved |
0x06 | Reserved | Reserved |
0x07 | Reserved | Reserved |
0x08 | RTC_OVF | RTC_OVF |
0x09 | RTC_CMP | RTC_CMP |
0x0A | PORTA0 | PORTB0 |
0x0B | PORTA1 | PORTB1 |
0x0C | PORTA2 | PORTB2 |
0x0D | PORTA3 | PORTB3 |
0x0E | PORTA4 | PORTB4 |
0x0F | PORTA5 | PORTB5 |
0x10 | PORTA6 | PORTB6 |
0x11 | PORTA7 | PORTB7 |
0x12 | UPDI | Reserved |
Other | Reserved | Reserved |
Note: Not all pins of a port are
available on devices with low pin counts. Check the Pinout Diagram and/or the
I/O Multiplexing table for details.