6.10.4.8 Lockbits
The default value given in this fuse description is the factory-programmed value and should not be mistaken for the Reset value.
Name: | LOCKBIT |
Offset: | 0x0A |
Reset: | 0xC5 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LOCKBIT[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 0 | 0 | 0 | 1 | 0 | 1 |
Bits 7:0 – LOCKBIT[7:0] Lockbits
When the part is locked, UPDI cannot access the system bus, so it cannot read out anything but the System Information Block (SIB).
Value | Description |
---|---|
0xC5 | Valid key - memory access is unlocked |
other | Invalid key - memory access is locked |