29.5.9 Event Control
Name: | EVCTRL |
Offset: | 0x09 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
STARTEI | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – STARTEI Start Event Input
This bit enables using the event input as a trigger for starting a conversion.
Name: | EVCTRL |
Offset: | 0x09 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
STARTEI | |||||||||
Access | R/W | ||||||||
Reset | 0 |
This bit enables using the event input as a trigger for starting a conversion.