29.5.8 Command
Name: | COMMAND |
Offset: | 0x08 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
STCONV | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – STCONV Start Conversion
Writing a ‘1
’ to this bit will start a single
measurement. If in Free-Running mode,
this will start the first conversion. STCONV will read as
‘1
’ as long as a conversion is in progress. When the
conversion is complete, this bit is automatically cleared.