1.1 Jumper Settings
The ChipPro FPGA device programmer comes with the following default jumper
settings:
| Jumper | Pin | Factory Default |
|---|---|---|
| J6, J7 | 2–3 |
Short 1–2: Indicates that an FPGA device is not loaded on to the ChipPro SoM, recommended only for board bring-up (without Silicon) Short 2–3: Indicates that an FPGA device is loaded on to the socket of the ChipPro SoM board |
| J26 | 1–2 | Open |
| J17, J18, J19, J20 | 1–2 |
Short 1–2: Enables the SPI programming header Short 2–3: Enables the SPI Flash DB connector |
| J21 | 1–2 | Enables SPI |
| J22 | 1–2 | Configures I/O |
| J23 | 1–2 | Reserved |