25.15.7 CWGxAS0
Note:
- This bit may be written while EN =
0(CWGxCON0), to place the outputs into the shutdown configuration. - The outputs will remain in Auto-Shutdown state until the next rising edge of the CWG data input after this bit is cleared.
| Name: | CWGxAS0 |
| Offset: | 0x0F3C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SHUTDOWN | REN | LSBD[1:0] | LSAC[1:0] | ||||||
| Access | R/W/HS/HC | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 1 | 0 | 1 | |||
Bit 7 – SHUTDOWN Auto-Shutdown Event Status bit(1,2)
| Value | Description |
|---|---|
1 |
An Auto-Shutdown state is in effect |
0 |
No auto-shutdown event has occurred |
Bit 6 – REN Auto-Restart Enable bit
| Value | Description |
|---|---|
1 |
Auto-restart is enabled |
0 |
Auto-restart is disabled |
Bits 5:4 – LSBD[1:0] CWGxB and CWGxD Auto-Shutdown State Control bits
| Value | Description |
|---|---|
11 |
A logic
‘1’ is placed on CWGxB/D when an auto-shutdown event
occurs |
10 |
A logic
‘0’ is placed on CWGxB/D when an auto-shutdown event
occurs |
01 |
Pin is tri-stated on CWGxB/D when an auto-shutdown event occurs |
00 |
The Inactive state of the pin, including polarity, is placed on CWGxB/D after the required dead-band interval when an auto-shutdown event occurs |
Bits 3:2 – LSAC[1:0] CWGxA and CWGxC Auto-Shutdown State Control bits
| Value | Description |
|---|---|
11 |
A logic
‘1’ is placed on CWGxA/C when an auto-shutdown event
occurs |
10 |
A logic
‘0’ is placed on CWGxA/C when an auto-shutdown event
occurs |
01 |
Pin is tri-stated on CWGxA/C when an auto-shutdown event occurs |
00 |
The Inactive state of the pin, including polarity, is placed on CWGxA/C after the required dead-band interval when an auto-shutdown event occurs |