21.11.6 TxRST
| Name: | TxRST |
| Offset: | 0xFC0,0xFBA,0xFB4,0xF2D |
Timer External Reset Signal Selection Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RSEL[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – RSEL[3:0]
| RSEL[3:0] | Reset Source | |||
|---|---|---|---|---|
| TMR2 | TMR4 | TMR6 | TMR8 | |
1111 | ZCD_OUT | ZCD_OUT | ZCD_OUT | ZCD_OUT |
1110 | CMP3OUT | CMP3OUT | CMP3OUT | CMP3OUT |
1101 | CMP2OUT | CMP2OUT | CMP2OUT | CMP2OUT |
1100 | CMP1OUT | CMP1OUT | CMP1OUT | CMP1OUT |
1011 | PWM7OUT | PWM7OUT | PWM7OUT | PWM7OUT |
1010 | PWM6OUT | PWM6OUT | PWM6OUT | PWM6OUT |
1001 | CCP5OUT | CCP5OUT | CCP5OUT | CCP5OUT |
1000 | CCP4OUT | CCP4OUT | CCP4OUT | CCP4OUT |
0111 | CCP3OUT | CCP3OUT | CCP3OUT | CCP3OUT |
0110 | CCP2OUT | CCP2OUT | CCP2OUT | CCP2OUT |
0101 | CCP1OUT | CCP1OUT | CCP1OUT | CCP1OUT |
0100 | TMR8 post-scaled | TMR8 post-scaled | TMR8 post-scaled | Reserved |
0011 | TMR6 post-scaled | TMR6 post-scaled | Reserved | TMR6 post-scaled |
0010 | TMR4 post-scaled | Reserved | TMR4 post-scaled | TMR4 post-scaled |
0001 | Reserved | TMR2 post-scaled | TMR2 post-scaled | TMR2 post-scaled |
0000 | Pin selected by T2INPPS | Pin selected by T4INPPS | Pin selected by T6INPPS | Pin selected by T8INPPS |
| Value | Description |
|---|---|
| n | See the External Reset Sources table |