3.1.1 Setting up the Hardware for the PolarFire DisplayPort Rx
To set up the hardware for the PolarFire DisplayPort Rx, perform the following steps:
- To connect the DisplayPort FMC card, attach the DisplayPort FMC card to the J14 FMC connector on the PolarFire Video kit.
- To connect the host laptop, use a DisplayPort cable to connect the laptop's DisplayPort output to the DisplayPort Rx interface on the DisplayPort FMC card.
- To connect the HDMI output, connect an HDMI cable from the monitor to the J1 (HDMI TX) port on the PolarFire Video kit.
- To establish host PC communication, use a USB mini cable to connect the host PC to the PolarFire Video kit through the J12 connector.
- To power the board, plug the 12V power supply cable into the J20 onboard DC jack of the video kit.
- Ensure the jumper settings on the video kit are configured as required for the demo.
- To power on the Board, slide the SW4 switch to the ON position.