3.1.3 Running the Demo
This demonstration showcases a video processing system that:
- Receives video data through DisplayPort input
- Processes it through the FPGA board
- Outputs the video signal through HDMI
- Functions once the FPGA is programmed and all connections are set up correctly
The demonstration showcases the successful integration and operation of the display interface conversion from DisplayPort to HDMI. The following figure illustrates the demo setup and its components, including the host PC, FPGA board, and HDMI monitor.