3.2.3 Running the Demo
This demonstration showcases a video processing system that:
- Captures 4K video data from a MIPI camera
- Processes the raw images through multiple enhancement stages (Bayer interpolation, gamma correction, and image enhancement)
- Stores the frames in DDR memory
- Outputs the processed video to a DisplayPort monitor
- Features automatic exposure adjustment based on lighting conditions
- The system functions as an end-to-end pipeline, taking raw camera input and producing
enhanced live video output on a display. The following figure shows the DisplayPort monitor
displaying the live camera feed.
Figure 3-3. DisplayPort Monitor Displaying the Live Camera Feed