1 Demo Requirements

The following table lists the resources required to run the USXGMII demo.

Table 1-1. Design Requirements
RequirementDescription
Hardware and Accessories
PolarFire® video kitMPF300-VIDEO-KIT-NS
Kit Contents:
  • PolarFire Video and Imaging board with MPF300T-1FCG1152E Device
  • Dual Camera Sensor board – VIDEO-DC-DUALCAM
  • HDMI cable
  • 12V power pack/AC adapter
  • USB 2.0 A male to mini-B
Aquantia PHY Daughter Card—
Spirent TestCenter
  • An Ethernet test module for 10GbE USXGMII compliant traffic generation and error analysis
  • Chassis Model: SPT - N4U
USB A to mini-B cableFor FPGA programming (Available with the PolarFire Video kit)
Category 6 (Cat 6) cables with RJ45 connectorsTwo cables are required for the following purposes:
  • Connecting PHY daughter card and test module
  • Connecting Host PC to LAN
Host PCA host PC with USB port
Software
FlashPro Expressv2024.1
Test module Software4.69.9486
Serial Emulation TerminalTeraTerm or PuTTY