6 Appendix A: Running the Tcl Script
(Ask a Question)Tcl scripts are provided in PolarFire Video Kit Reference Design.
To run Tcl, follow these steps:
- Launch the Libero software.
- Click .
- In the downloaded
<$Download_Directory>\mpf_an5488_v2024p1_df\TCL_Scripts
directory, select
script.tcl. - Click Run.
After successful execution of the Tcl script, the Libero project is created within the TCL_Scripts directory.
For more details about the folder structure of mpf_an5488_v2024p1_df and Tcl
scripts and commands, see the TCL_Scripts_readme.txt and Tcl Commands Reference Guide. Contact Technical Support for any
queries about running the Tcl script.