3.1.3 Mass Storage Device

The on-board debugger includes a simple Mass Storage Device implementation, which is accessible for read/write operations via the host operating system to which it is connected.

It provides:
  • Read access to basic text and HTML files for detailed kit information and support
  • Write access for programming Intel® HEX formatted files into the target device’s memory
  • Write access for simple text files for utility purposes