4.5.1 Ambient Light Sensor
The ambient light sensor TEMT6000X01 from Vishay Semiconductors is sensitive to visible light much like the human eye. The measurement circuitry is configured to measure the illuminance from ~10 to ~900lx when the internal VCC/1.6 reference is used.
The data in Table 4-6 which shows the relationship between illuminance and output voltage of the sensor circuitry is generated based on the symbols and formulas shown in the table below.
| Symbols | Description |
|---|---|
| ICA | Calibrated sensor responsitivity at 100lx. This is 50μA according to the sensor datasheet. |
| Ev | Illuminance |
| I | Current through the sensor |
| U | Output voltage of the sensor circuitry that is provided to the ADC |
| R | Series resistor of the sensor circuitry. 4.7kΩ has been chosen in this design. |
| Ev = 100 × I / ICA | Illuminance is calculated based on the relation of the actual current through the sensor to the calibrated value at 100lx |
| I = U / R | Since the ADC measures the voltage across the series resistor of the sensor circuitry it is necessary to calculate the voltage based on the current |
| U = (Ev × R × ICA) / 100 | Based on the current and the illuminance the output voltage of the sensor circuitry can be calculated |
| Illuminance [lux] | ADC input [V] | Illuminance |
|---|---|---|
| 1 | 0.0024 | Dusk |
| 10 | 0.0235 | Dusk |
| 20 | 0.0470 | Dusk |
| 30 | 0.0705 | Dusk |
| 40 | 0.0940 | Dusk |
| 50 | 0.1175 | Living room |
| 60 | 0.1410 | Living room |
| 70 | 0.1645 | Living room |
| 80 | 0.1880 | Living room |
| 90 | 0.2115 | Living room |
| 100 | 0.2350 | Living room |
| 200 | 0.4700 | Office lighting |
| 300 | 0.7050 | Office lighting |
| 400 | 0.9400 | Office lighting |
| 500 | 1.1750 | Office lighting |
| 600 | 1.4100 | Office lighting |
| 700 | 1.6450 | Office lighting |
| 800 | 1.8800 | Office lighting |
| 900 | 2.1150 | Office lighting |
| 1000 | 2.3500 | Overcast day |