4.2.4 CAN Interface
The PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit has a CAN interface on the board. CAN is connected to an on-board ATA6561 CAN physical-layer transceiver. It performs communication according to ISO 11898-1 (Bosch CAN specification 2.0 -part A, B) and Bosch CAN FD specification V1.0.
The table below shows connections between the PIC32CM JH01 and ATA6561.
| PIC32CM JH01 pin | Function | Shared Functionality |
|---|---|---|
| PB22 | CAN TX | None |
| PB23 | CAN RX | None |