4.2.2 Mechanical Button
The PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit has one mechanical button for a generic users application input. When the switch is pressed, the associated I/O line will be driven to ground (GND).
| PIC32CM JH01 pin | Function | Shared Functionality |
|---|---|---|
| PA27 | Mech Button | DBG2 and GPIO6 (Pin 29 on the Edge Connector) |