4.2.5 LIN Interface
The PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit has a LIN interface, which is connected to an on-board ATA6661 LIN physical-layer transceiver in accordance with the LIN specification 2.0.
The table below provides connection details between the PIC32CM JH01 and the ATA6661.
| PIC32CM JH01 pin | Function | Shared Functionality |
|---|---|---|
| PA16 | LIN TX | None |
| PA17 | LIN RX | None |
| PA18 | LIN EN | None |