4.2.1 User LED

One yellow LED is available on the PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit. The user application can use this LED and is controlled as a GPIO. The LED can be activated by driving the connected I/O line to the GND.

Table 4-1. LED Connection
PIC32CM JH01 pinFunctionShared Functionality
PA19Yellow LEDGPIO1 (Pin 20 on the Edge Connector)