4.2.2 Mechanical Button

The PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit has one mechanical button for a generic users application input. When the switch is pressed, the associated I/O line will be driven to ground (GND).

Table 4-2. Mechanical Switch
PIC32CM JH01 pinFunctionShared Functionality
PA27Mech Button DBG2 and GPIO6 (Pin 29 on the Edge Connector)