4.2.5 LIN Interface

The PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit has a LIN interface, which is connected to an on-board ATA6661 LIN physical-layer transceiver in accordance with the LIN specification 2.0.

The table below provides connection details between the PIC32CM JH01 and the ATA6661.

Table 4-5. LIN Interface
PIC32CM JH01 pinFunctionShared Functionality
PA16LIN TXNone
PA17LIN RXNone
PA18LIN ENNone