4.1.1 PIC32CM JH01 Curiosity Nano+ Touch Pinout

Most of the PIC32CM JH01 I/O pins are accessible through the edge connectors on the PIC32CM JH01 Curiosity Nano+ Touch Board. The following figure shows the PIC32CM JH01 Curiosity Nano+ Touch’s edge connector pinout.

Figure 4-1. PIC32CM JH01 Curiosity Nano+ Touch Pinout
Note: The PA30 and PA31 pins are only available at the edge connector in the debugger section if the cut straps on the bottom maintain continuity.