4.1.2 PIC32CM JH01 Curiosity Nano+ Touch Base Quick Reference

The following figure shows a simplified reference to enable quicker development with the Curiosity Nano+ Touch Base for Click boards, AC164162. For additional information, visit https://www.microchip.com/en-us/development-tool/ac164162.

Figure 4-2. PIC32CM JH01 Curiosity Nano+ Touch Connections to the Curiosity Nano Base for Click board™