4.2.1 User LED
One yellow LED is available on the PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit. The user application can use this LED, and it is controlled as a GPIO. The LED can be activated by driving the connected I/O line to the GND.
| PIC32CM JH01 pin | Function | Shared Functionality |
|---|---|---|
| PA19 | Yellow LED | GPIO1 (Pin 20 on the Edge Connector) |