4.2.3 Touch Button

The PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit has one QTouch button with a driven shield. The QTouch button is implemented using the built-in Peripheral Touch Controller (PTC) of the MCU.

These PTC I/O lines are accessible through the edge connector and may be repurposed to GPIO. These PTC I/O lines are accessible through the edge connector and may be repurposed as GPIO. For this, users need to desolder the R20 and R40 pins, and then populate the R41 and R42 pins.

Table 4-3. Touch Button
PIC32CM JH01 pinFunctionShared Functionality
PB02QTouch ButtonGPIO4 (Pin 21 on the Edge Connector)
PB03QTouch Button Shield GPIO5 (Pin 28 on the Edge Connector)