6.1 Power Supply Configuration #1
The SAMA5D27 SOM1 is supplied by only one main supply.
In this configuration mode, all supplies are connected together and supplied by the main 3.3V supply. All PIOs have VDDIN_3V3 Power Rail as voltage reference.
In this configuration mode, the two following timing sequences are applied.
| Symbol | Description | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|
| tmain(1) | Main 3.3V Start-up Time | – | – | 1 | ms |
| tstart | Internal Delay before starting System Core Supplies | 1 | – | 3 | ms |
| tpor | Power-on Reset Delay | – | 10 | 11 | ms |
| tsoft | Software Shutdown Time | Depending on system off time | ms | ||
| tmain_off | Main 3.3V Power-off Time | – | – | 1 | ms |
| tstop | Internal Delay before switching off System Core Supplies | 1 | – | 3 | ms |
Note:
- The three supplies VDDIN_3V3, VDDISC and VDDSDHC must be applied at the same time. If a delay is implemented, it must be lower than 800µs. VDDBU must be applied at the same time as VDDIN_3V3 or just before. It is forbidden to apply VDDBU after VDDIN_3V3.