4 Software Requirements
The CryptoAuth Trust Manager can be used in a variety of ways. These include:
- As a development tool in conjunction with Microchip’s Trust Platform Design Suite of use case tools.
- As a development and demonstration platform for Microchip predefined applications.
- As a development platform to develop your own applications using Microchip’s Python®-based tools or C-based tools.
Various software tools are available to work with the CryptoAuth Trust Manager.