2 WINC1510 mikroBUS board

To connect to WiFi with the CryptoAuth Trust Manager kit, it is recommended that you combine the mikroElektronica WiFi 7 click board with the CryptoAuth Trust Manager. The WiFi 7 click board contains the Microchip ATWINC1510-MR210PB module that supports IEEE® 802.11 b/g/n protocols. The Click board connects to the Trust Manager board via the mikroBUS extension header and communicates with the on board SAMD21E18A microcontroller through the SPI interface.

Specific TPDS use cases were developed to support the development of applications operating with the Kudelski SaaS IoT infrastructure and tools. The power for the WiFi 7 board is provided through the mikroBUS extension header and the power to the overall system only requires the USB power connector. A view of the Trust manager board with the WiFI 7 click board connected is shown below.
Figure 2-1. CryptoAuth Trust Manager + WiFi 7 Click Board

WiFi 7 Information

mikroBUS™ board Name:
WiFi 7 click
mikroElectronika Ordering Code
MIKROE-2046
WiFi 7 Click Website:
www.mikroe.com/wifi-7-click
Microchip Website Info
ATWINC1510-MR210B Module
ATWINC1510 IC
Microchip Data Sheets:
ATWINC1510-MR210B Module Data Sheet
ATWINC1510 Device Data Sheet