The Configurable Logic Block (CLB) is a reconfigurable digital logic module integrated into the microcontroller (MCU) that performs hardware-based logic operations independently of the CPU.
Use cases to hit the ground running with the CLB.
Getting started with logic design.
Understanding the synthesis process and interpreting its results.
Productivity tips and tricks for the CLB Synthesizer.
How to connect the CLB, CPU, pins and other peripheral modules.
The circuit drawings and Verilog content of your logic design can be saved to a file in JSON format.
Complex logic designs can increase their readability, and be reused by placing logic functions in modules, and then using that module elsewhere in the design.
How to simulate your configurable logic design.
Creating a library of reusable modules.
Additional reading for advanced users.