13.4.1 CRC from User Data
To use the CRC module on data input from the user, the user must write the data to the CRCDATA register. The data from both the CRCDATH and CRCDATL registers will be latched into the shift registers when the CRCDATL register is written.