47.4.2 Internal Oscillator Parameters(1)
| Standard Operating Conditions (unless otherwise stated) | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
| OS50 | FHFOSC | Precision Calibrated HFINTOSC Frequency | — |
4 8 12 16 32 48 64 | — | MHz | (Note 2) |
| OS51 | FHFOSCLP | Low-Power Optimized HFINTOSC Frequency |
0.92 1.84 0.88 1.76 |
1 2 1 2 |
1.08 2.16 1.12 2.24 |
MHz MHz MHz MHz |
-40°C ≤ TA ≤ 85°C -40°C ≤ TA ≤ 85°C 85°C ≤ TA ≤ 125°C 85°C ≤ TA ≤ 125°C |
| OS52 | FMFOSC | Internal Calibrated MFINTOSC Frequency | — | 500 | — | kHz | |
| OS53 | FLFOSC | Internal LFINTOSC Frequency | 24.8 | 31 | 37.2 | kHz | |
| OS54 | THFOSCST | HFINTOSC Wake-up from Sleep Start-up Time |
— |
13 |
20 |
μs |
VREGPM = System Clock at 4 MHz VDD = 3.0V |
|
— |
30 |
48 |
μs |
VREGPM = System Clock at 4 MHz VDD = 3.0V | |||
|
— |
115 |
210 |
μs |
VREGPM = System Clock at 4 MHz VDD = 3.0V | |||
|
— |
120 |
220 |
μs |
VREGPM = System Clock at 4 MHz VDD = 3.0V | |||
| OS56 | TLFOSCST | LFINTOSC Wake-up from Sleep Start-up Time | — | 292 | 420 | μs |
25ºC ≤ TA ≤ 125ºC VDD = 3.0V VREGPM = |
|
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
| |||||||