47.4.15 SPI Mode Requirements

Table 47-21. SPI Host Mode
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
TSCKSCK Cycle Time (2x Prescaled)61——nsTransmit only mode
—16(1)—MHz
95——nsFull-Duplex mode
—10(1)—MHz
SP70*

TSSL2SCH,

TSSL2SCL

SDO to SCK↓ or SCK↑ inputTSCK——nsFST = 0
0——nsFST = 1
SP71*TSCHSCK output high time 0.5 TSCK - 12 —0.5 TSCK + 12 ns
SP72*TSCLSCK output low time0.5 TSCK - 12 —0.5 TSCK + 12 ns
SP73*

TDIV2SCH,

TDIV2SCL

Setup time of SDI data input to SCK edge85——ns
SP74*

TSCH2DIL,

TSCL2DIL

Hold time of SDI data input to SCK edge0——ns
Hold time of SDI data input to final SCK0.5 TSCKnsCKE = 0,

SMP = 1

SP75*TDORSDO data output rise time—1025nsCL = 50 pF
SP76*TDOFSDO data output fall time—1025nsCL = 50 pF
SP78*TSCRSCK output rise time—1025nsCL = 50 pF
SP79*TSCFSCK output fall time—1025nsCL = 50 pF
SP80*

TSCH2DOV,

TSCL2DOV

SDO data output valid after SCK edge-15—15nsCL = 50 pF
SP81*

TDOV2SCH,

TDOV2SCL

SDO data output valid to first SCK edgeTSCK - 10——ns

CL = 50 pF

CKE = 1

SP82*TSSL2DOVSDO data output valid after SS↓ edge——50nsCL = 20 pF
SP83*

TSCH2SSH,

TSCL2SSH

SS ↑ after last SCK edgeTSCK - 10——ns
SP84*

TSSH2SSL

SS ↑ to SS↓ edgeTSCK - 10——ns

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. SMP bit in the SPIxCON1 register must be set and the slew rate control must be disabled on the clock and data pins (clear the corresponding bits in SLRCONx register) for SPI to operate over 4 MHz.
Table 47-22. SPI Client Mode
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
TSCKSCK Total Cycle Time47——nsReceive Only mode
—20(1)—MHz
95——nsFull-Duplex mode
—10(1)—MHz
SP70*

TSSL2SCH,

TSSL2SCL

SS↓ to SCK↓ or SCK↑ input0——nsCKE = 0
25——nsCKE = 1
SP71*TSCHSCK input high time20——ns
SP72*TSCLSCK input low time20——ns
SP73*

TDIV2SCH,

TDIV2SCL

Setup time of SDI data input to SCK edge10——ns
SP74*

TSCH2DIL,

TSCL2DIL

Hold time of SDI data input to SCK edge0——ns
SP75*TDORSDO data output rise time—1025nsCL = 50 pF
SP76*TDOFSDO data output fall time—1025nsCL = 50 pF
SP77*TSSH2DOZSS↑ to SDO output high-impedance——85ns
SP80*

TSCH2DOV,

TSCL2DOV

SDO data output valid after SCK edge——85ns
SP82*TSSL2DOVSDO data output valid after SS↓ edge——85ns
SP83*

TSCH2SSH,

TSCL2SSH

SS ↑ after SCK edge20——ns
SP84*

TSSH2SSL

SS ↑ to SS↓ edge47——ns

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. SMP bit in the SPIxCON1 register must be set and the slew rate control must be disabled on the clock and data pins (clear the corresponding bits in SLRCONx register) for SPI to operate over 4 MHz.
Figure 47-13. SPI Host Mode Timing (CKE = 0, SMP = 0)
Note: Refer to the Load Conditions figure for more details.
Figure 47-14. SPI Host Mode Timing (CKE = 1, SMP = 1)
Note: Refer to the Load Conditions figure for more details.
Figure 47-15. SPI Client Mode Timing (CKE = 0)
Note: Refer to the Load Conditions figure for more details.
Figure 47-16. SPI Client Mode Timing (CKE = 1)
Note: Refer to the Load Conditions figure for more details.