47.3.4 I/O Ports
| Standard Operating Conditions (unless otherwise stated) | |||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Sym. | Device Characteristics | Min. | Typ.† | Max. | Units | Conditions |
| Input Low-Voltage | |||||||
| VIL | I/O PORT: | ||||||
| D300 |
| — | — | 0.8 | V | 4.5V ≤ VDD ≤ 5.5V | |
| D301 | — | — | 0.15 VDD | V | 1.8V ≤ VDD < 4.5V | ||
| D302 |
| — | — | 0.2 VDD | V | 2.0V ≤ VDD ≤ 5.5V | |
| D303 |
| — | — | 0.3 VDD | V | 2.0V ≤ VDD ≤ 5.5V | |
| D304 |
| — | — | 0.8 | V | 2.7V ≤ VDD ≤ 5.5V | |
| D305 |
| — | — | 0.8 | V | ||
| D306 | MCLR | — | — | 0.2 VDD | V | ||
| High/Low-Voltage | |||||||
| VIH | I/O PORT: | ||||||
| D320 |
| 2.0 | — | — | V | 4.5V ≤ VDD ≤ 5.5V | |
| D321 | 0.25 VDD + 0.8 | — | — | V | 1.8V ≤ VDD < 4.5V | ||
| D322 |
| 0.8 VDD | — | — | V | 2.0V ≤ VDD ≤ 5.5V | |
| D323 |
| 0.7 VDD | — | — | V | ||
| D324 |
| 2.1 | — | — | V | 2.7V ≤ VDD ≤ 5.5V | |
| D325 |
| 1.35 | — | — | V | 25°C
≤ TA ≤ +125°C
1.8V ≤ VDD ≤ 5.5V | |
| 1.45 | — | — | V | -40°C
≤ TA ≤ +25°C
1.8V ≤ VDD ≤ 5.5V | |||
| D326 | MCLR | 0.7 VDD | — | — | V | ||
| Input Leakage Current(1) | |||||||
| D340 | IIL | I/O PORTS | — | ±5 | ±125 | nA | VSS ≤ VPIN ≤ VDD, Pin at high-impedance, 85°C |
| D341 | — | ±5 | ±1000 | nA | VSS ≤ VPIN ≤ VDD, Pin at high-impedance, 125°C | ||
| D342 | MCLR(2) | — | ±50 | ±200 | nA | VSS ≤ VPIN ≤ VDD, Pin at high-impedance, 85°C | |
| Weak Pull-up Current | |||||||
| D350 | IPUR | 80 | 140 | 200 | μA | VDD = 3.0V, VPIN = VSS | |
| Output Low-Voltage | |||||||
| D360 | VOL | I/O PORTS | — | — | 0.6 | V | IOL = 10.0 mA, VPIN = 3.0V |
| Output High-Voltage | |||||||
| D370 | VOH | I/O PORTS | VDD - 0.7 | — | — | V | IOH = 6.0 mA, VPIN = 3.0V |
| All I/O Pins | |||||||
| D380 | CIO | — | 5 | 50 | pF | ||
|
† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
| |||||||