2 Diagnostic Library for SAM C21

Note: Safe PLIB - The Integrator is responsible for the development
and safety of the Safe PLIB implementation. MCC-generated Safe PLIB code is provided as
an example.
Note: The following diagnostics are not implemented: BODVDD, CCL,
COMPARE, CONFIG, EVSYS, PTC, RESETPIN, SER-I2C, and SER-SPI.