2.2 Features
Here are some of the features provided by the SAM C21 Diagnostic Library
- Implementation of the SAM C21 diagnostic mechanisms documented in the SAM C21 Safety Manual.
- MCC supported diagnostic components.
- MCC supported Safe-PLIB components supports non-blocking PLIBs.
- Support for POST, On Demand, and In Use scenarios.
- Easy-to-use integration with existing MCC project graphic configuration.
- Selectable diagnostic components and configuration as required.