1 Software Installation
FlashPro Express software is automatically installed as part of the Libero® SoC Design Suite. If you are using the FlashPro6 device programmer for standalone programming or on a dedicated machine, download and install the latest release of the FlashPro Express from the Microchip website.
The installation guides you through the setup. Complete the software installation before connecting the FlashPro6 device programmer to your PC.
Note:
The minimum version requirements to run FlashPro6 on Windows
are Libero SoC v12.2/FlashPro Express v12.2/SmartDebug v12.2 software or later
versions.Visit Microchip website for more information.