Introduction
FlashPro6 is the latest programmer, which along with Windows, supports Linux platforms, in conjunction with Libero® System-on-Chip (SoC), FlashPro Express, and SmartDebug software. It supports all Field Programmable Gate Array (FPGA) devices in PolarFire®, SmartFusion®2, IGLOO®2 and RTG4™ series.
This is completely backward-compatible and complies with the requirements specified in EMC Directive 2004/108/IEC and RoHS Directive 2011/65/EU. The minimum version requirements to run FlashPro6, on Windows and Linux, are Libero SoC, FlashPro Express and SmartDebug version 12.2 or later.
Key Features:
- Supports in-system programming
- Supports IEEE 1149 JTAG
- Programming through STAPL
- Supports USB 2.0/3.0 available
| Quantity | Description |
|---|---|
| 1 | FlashPro6 programmer standalone unit |
| 1 | USB 3.0 A to micro-B cable |
| 1 | FlashPro6 10-pin ribbon cable |
| 1 | Quickstart card |