1.2 CLASSB_CLOCK_ERROR_PERCENT
Summary
Clock error percentage selected for startup test.
Description
Defines the acceptable error percentage of the CPU clock. This value is configured via MHC and is used during startup self-test of the CPU clock.
Remarks
This value must not be modified.
#define CLASSB_CLOCK_ERROR_PERCENT (5U)