1.25 CLASSB_SRAM_BUFF_START_ADDRESS
Summary
SRAM test buffer start address.
Description
This constant defines the SRAM test buffer start address. This is used by the self-test for the SRAM.
Remarks
This value must not be modified.
#define CLASSB_SRAM_BUFF_START_ADDRESS (0x20000200U)