1.16 CLASSB_INTR_MAX_INT_COUNT
Summary
Defines the upper limit for interrupt count.
Description
This constant defines the upper limit for interrupt count for the interrupt self-test.
Remarks
This value must not be modified.
#define CLASSB_INTR_MAX_INT_COUNT (30U)