7.1.8 OTP Matrix

Once the at91bootstrap program works successfully in Secure mode, the secure-mode bit can be permanently set in the device OTP matrix using the following commands:

  • Disable emulation if it was enabled earlier:
    $ sam-ba -p serial -d sam9x7 -a bootconfig -c writecfg:bscr:EMULATION_DISABLED
  • Invalidate the Secure Boot Configuration Packet if it was previously written in Secure mode:
    $ sam-ba -p secure -d sam9x7 -a bootconfig -c invalidatecfg:sbcp-otp
  • Refresh the Boot Configuration Packet:
    $ sam-ba -p serial -d sam9x7 -a bootconfig -c refreshcfg:otp
  • Enable Secure Boot mode:
    $ sam-ba -p serial -d sam9x7 -a bootconfig -c writecfg:sbcp-otp:SECURE_BOOT_ENABLED
After running the secure-mode command, the following prompt should appear after reset:
Secure Boot Mode
Finally, load the customer key into the SAM9X7 Series MPU:
$ sam-ba -p secure -d sam9x7 -m write_customer_key_payload:customer-key.cip