7.2.9 OTP Matrix
Once the at91bootstrap program works successfully in Secure mode, the secure-mode bit can be permanently set in the device OTP matrix using the following commands:
- Disable emulation if it was enabled
earlier:
$ sam-ba -p serial -d sam9x7 -a bootconfig -c writecfg:bscr:EMULATION_DISABLED - Invalidate the Secure Boot Configuration
Packet if it was previously written in Secure
mode:
$ sam-ba -p secure -d sam9x7 -a bootconfig -c invalidatecfg:sbcp-otp - Refresh the Boot Configuration
Packet:
$ sam-ba -p serial -d sam9x7 -a bootconfig -c refreshcfg:otp - Enable Secure Boot
mode:
$ sam-ba -p serial -d sam9x7 -a bootconfig -c writecfg:sbcp-otp:SECURE_BOOT_ENABLED
After running the secure-mode command, the following prompt should appear after
reset:
Secure Boot ModeFinally, load the customer key into the SAM9X7 Series
MPU:
$ sam-ba -p secure -d sam9x7 -m write_customer_key_payload:customer-key.cip