27.2.3 ADC Operation During Sleep
The ADC module can operate in Sleep. This requires the ADC clock source to be set to
            the ADCRC option. When the ADC oscillator source is selected, the ADC waits one
            additional instruction before starting the conversion. This allows the
                SLEEP instruction to be executed, which can reduce system noise
            during the conversion. If the ADC interrupt is enabled (ADIE = 1), the
            device will wake up from Sleep when the conversion completes. If the ADC interrupt is
            disabled (ADIE = 0), the device remains in Sleep and the ADC module is
            turned off, although the ON bit remains set.
When the ADC clock source is something other than the ADCRC, a SLEEP
            instruction causes the present conversion to be aborted and the ADC is turned off,
            although the ON bit remains set.