8.7.1 Device ID
| Name: | DEVICEID |
| Address: | 8006h |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Reserved | Reserved | DEV[11:8] | |||||||
| Access | R | R | R | R | R | R | |||
| Reset | 1 | 1 | q | q | q | q | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DEV[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | q | q | q | q | q | q | q | q | |
Bit 13 – Reserved
Reserved - Read as 1
Bit 12 – Reserved
Reserved - Read as 1
Bits 11:0 – DEV[11:0] Device ID
| Device | Device ID |
|---|---|
| PIC16F15213 | 30E3h |
| PIC16F15214 | 30E6h |
| PIC16F15223 | 30E4h |
| PIC16F15224 | 30E7h |
| PIC16F15225 | 30E9h |
| PIC16F15243 | 30E5h |
| PIC16F15244 | 30E8h |
| PIC16F15245 | 30EAh |
| PIC16F15254 | 30F0h |
| PIC16F15255 | 30EFh |
| PIC16F15256 | 30EBh |
| PIC16F15274 | 30EEh |
| PIC16F15275 | 30EDh |
| PIC16F15276 | 30ECh |