25.4.5 SSPxCON1
Note:
- In Master mode, the overflow bit is not set since each new reception (and transmission) is initiated by writing to the SSPxBUF register.
- When enabled, these pins must be properly configured as inputs or outputs.
- SSPxADD =
0is not supported. - Bit combinations not specifically listed here are either reserved or implemented in I2C mode only.
| Name: | SSPxCON1 |
| Address: | 0x0190 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WCOL | SSPOV | SSPEN | CKP | SSPM[3:0] | |||||
| Access | R/W/HS | R/W/HS | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – WCOL
| Value | Name | Description |
|---|---|---|
| 1 | SPI | A write to the SSPxBUF register was attempted while the previous byte was still transmitting (must be cleared by software) |
| 1 | I2C Master transmit | A write to the SSPxBUF register was attempted while the I2C conditions were not valid for a transmission to be started (must be cleared by software) |
| 1 | I2C Slave transmit | The SSPxBUF register is written while it is still transmitting the previous word (must be cleared in software) |
| 0 | SPI or I2C Master or Slave transmit | No collision |
| x | Master or Slave receive | Don’t care |
Bit 6 – SSPOV
| Value | Name | Description |
|---|---|---|
| 1 | SPI Slave | A byte is received while the SSPxBUF register is still holding the previous byte. The user must read SSPxBUF, even if only transmitting data, to avoid setting overflow. (must be cleared in software) |
| 1 | I2C Receive | A byte is received while the SSPxBUF register is still holding the previous byte (must be cleared in software) |
| 0 | SPI Slave or I2C Receive | No overflow |
| x | SPI Master or I2C Master transmit | Don’t care |
Bit 5 – SSPEN
| Value | Name | Description |
|---|---|---|
| 1 | SPI | Enables the serial port. The SCKx, SDOx, SDIx, and SSx pin selections must be made with the PPS controls. Each signal must be configured with the corresponding TRIS control to the direction appropriate for the mode selected. |
| 1 | I2C | Enables the serial port. The SDAx and SCLx pin selections must be made with the PPS controls. Since both signals are bidirectional the PPS input pin and PPS output pin selections must be made that specify the same pin. Both pins must be configured as inputs with the corresponding TRIS controls. |
| 0 | All | Disables serial port and configures these pins as I/O PORT pins |
Bit 4 – CKP
| Value | Name | Description |
|---|---|---|
| 1 | SPI | Idle state for the clock is a high level |
| 0 | SPI | Idle state for the clock is a low level |
| 1 | I2C Slave | Releases clock |
| 0 | I2C Slave | Holds clock low (clock stretch), used to ensure data setup time |
| x | I2C Master | Unused in this mode |
Bits 3:0 – SSPM[3:0]
| Value | Description |
|---|---|
| 1111 | I2C Slave mode: 10-bit address with Start and Stop bit interrupts enabled |
| 1110 | I2C Slave mode: 7-bit address with Start and Stop bit interrupts enabled |
| 1101 | Reserved - do not use |
| 1100 | Reserved - do not use |
| 1011 | I2C Firmware Controlled Master mode (slave Idle) |
| 1010 | SPI Master mode: Clock = FOSC/(4*(SSPxADD+1)). SSPxADD must be greater than 0.(3) |
| 1001 | Reserved - do not use |
| 1000 | I2C Master mode: Clock = FOSC/(4 * (SSPxADD + 1)) |
| 0111 |
I2C Slave mode: 10-bit address |
| 0110 | I2C Slave mode: 7-bit address |
| 0101 | SPI Slave mode: Clock = SCKx pin. SSx pin control is disabled |
| 0100 | SPI Slave mode: Clock = SCKx pin. SSx pin control is enabled |
| 0011 | SPI Master mode: Clock = TMR2 output/2 |
| 0010 | SPI Master mode: Clock = FOSC/64 |
| 0001 | SPI Master mode: Clock = FOSC/16 |
| 0000 | SPI Master mode: Clock = FOSC/4 |