32.3.2 Supply Current (IDD)(1,2)

Table 32-2. 
Standard Operating Conditions (unless otherwise stated)
Param. No.Sym.Device CharacteristicsMin.Typ.†Max.UnitsConditions
VDDNote
D101IDDHFO16HFINTOSC = 16 MHz—1.52.1mA3.0V
D102IDDHFOPLLHFINTOSC = 32 MHz—2.73.6mA3.0V

† - Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. The test conditions for all IDD measurements in active operation mode are: OSC1 = external square wave, from 
rail-to-rail; all I/O pins are outputs driven low; MCLR = VDD; WDT disabled.
  2. The supply current is mainly a function of the operating voltage and frequency. Other factors, such as I/O pin loading and switching rate, oscillator type, internal code execution pattern and temperature, also have an impact on the current consumption.