PIC32WM-BZ6 Module Features

The following section lists the PIC32WM-BZ6 Module-related features, which complement SoC features.

PIC32WM-BZ6 Module Variants

  • PIC32WM-BZ6204 Based on PIC32CX2501BZ62132 SoC
    • PIC32WM-BZ6204UE (u.FL Antenna with Embedded Crypto)
    • PIC32WM-BZ6204UC (u.FL Antenna with Trust&GO)

Antenna

  • External Antenna

Clock Management

  • Integrated 16 MHz POSC

Advanced Analog

  • Two 12-Bit ADC up to 1 Msps Conversion Rate
    • Up to 19 analog channels (PIC32WM-BZ6204)
  • CVD Touch Support Using Shared ADC, with up to 18 Rx/Tx Channels for Touch Measurement
  • 7-Bit General Purpose DAC

Input/Output

  • Up to 54 GPIO Pins (PIC32WM-BZ6204)

Package and Operating Conditions

  • PIC32WM-BZ6204 Module Package:
    • 83-pin SMD package with Shield CAN
    • Size: 15.5 mm x 20.7 mm x 2.8 mm
  • Operating Conditions:
    • 1.9–3.6V
    • Operating temperature: -40ºC to +85ºC

To be Certified

  • PIC32WM-BZ6204 Module Certified to FCC, ISED, CE, UKCA, MIC, KCC, NCC and SRRC Radio Regulations

  • Bluetooth SIG
  • RoHS and REACH Compliant