1 Configuration Summary

Table 1-1. PIC32CX-BZ6 and PIC32WM-BZ6 Family Features - Memory and Package
DeviceBoot ROM Memory (KB)Program Memory (KB)

Data Memory
(KB)

EFUSE
(Bits)

PinsPackage
PIC32CX2051BZ621326420485123072132DQFN
PIC32CX2051BZ6206464VQFN
PIC32CX2051BZ6604848QFN
Table 1-2. PIC32CX-BZ6 and PIC32WM-BZ6 Family Features - Peripherals
DevicePeripherals
SERCOMTC (16-bit)/Compare (Channels)TCC (24-bit/16-bit)QEIQSPIUSB2.0 OTG - FS / LSCAN-FDEMAC (10/100)IEEE 1588 PTPIEEE 802.3az (EEE)DMA ChannelsRTCCCCL/LUTWDTDMTFrequency MeasurementEvent System (Channels)External Interrupt LinesGPIO Pins
PIC32CX2051BZ621327102/11Y1211116Y1/2(1)YYY32454
PIC32CX2051BZ6206442
PIC32CX2051BZ660485000029
Note:
  1. CCL/LUT = 1/2, means 1 CCL with 2 LUT
Table 1-3. PIC32CX-BZ6 and PIC32WM-BZ6 Family Features - Analog, Security and Wireless
DeviceAnalogSecurityWireless
Analog Comparators/ChannelsADC 12-bit SAR CoresADC (Channels)CVDDACTemperature SensorAESTRNGSHAPublic Key CryptographyICM (SHA1/SHA224/SHA256)Secure Hash FunctionRoot-of-TrustMax TX Power (dBm)Bluetooth®802.15.4BT/802.15.4 Co-existence (Radio Arbiter)
PIC32CX2051BZ62132Y219181YYYYYYYY11YYY
PIC32CX2051BZ620641413
PIC32CX2051BZ6604898