4 Pinout and Signal Descriptions List

This following table provides detailed signal names classified by the peripherals along with the device pinout for the PIC32CX-BZ6 and the PIC32WM-BZ6 Module.

Table 4-1. Pinout and Signal Descriptions List
SoC (PIC32CX2501BZ62132)Module (PIC32WM-BZ6204)Pin Name
A73(3)A7, A10, A13, A24, A33, A42, A43, A49, B26GND
A1A34, A35, A36, A37, A38, A39, A40, A41, B30, B31, B32, B33No connection
B1No connection
A2No connection
B2A16QSPI_DATA0/RTC_IN3/RPA0/IOCA0/RA0
A3pmu_vddio/vpmu_vddc (PMU Core circuit power; 1.9–3.6V)(8)
B3No connection
A4B14QSPI_SCK/RTC_IN2/RPA1/IOCA1/RA1
A5A17QSPI_DATA3/RTC_IN1/RPA2/IOCA2/RA2
B4A12SERCOM0_PAD0/RPA5/IOCA5/RA5
A6B13RPD0/IOCD0/RD0
B5A15RPD1/IOCD1/RD1
A7FAVdd/VDDIO(8,9)
B6No connection
A8B10SERCOM0_PAD1/RPA6/IOCA6/RA6
B7No connection
A9A19VBUSON/SERCOM1_PAD0/TRCLK/RPA7/IOCA7/RA7
B8No connection
A10B17CAN0_TX/SERCOM1_PAD1/RPA8/IOCA8/RA8
B9No connection
A11A20CAN0_RX/RTC_IN0_ALT/SERCOM1_PAD2/RPA9/IOCA9/RA9
B10No connection
A12A25, B22VDDIO(8,9)
B11No connection
A13B19RTC_OUT_ALT/SERCOM1_PAD3/RPA10/IOCA10/RA10
B12B15QSPI_DATA1/RPB12/IOCB12/RB12
A14A27GMAC_GCRS_DV/RPE2/IOCE2/RE2
A15A26GMAC_GTXEN/RPC9/IOCC9/RC9
B13B23GMAC_GRXER/RPC8/IOCC8/RC8
A16A23RPC10/IOCC10/RC10
B14A22RPE3/IOCE3/RE3
A17No connection
B15No connection
A18No connection
A19No connection
B16No connection
A20No connection
B17B28INT0/SERCOM0_PAD2/CM4_SWDIO/RPB9/IOCB9/RB9
A21B16RTC_EVENT/QSPI_CS/RPB13/IOCB13/RB13
B18A21USBID/RTC_OUT/SERCOM0_PAD3/RPA4/IOCA4/RA4
A22A32CM4_SWCLK/RPB8/IOCB8/RB8
B19B25GMAC_GRX0/I2C_SERCOM_PAD1/ANN0/RPA14/IOCA14/RA14
A23A29GMAC_GRX1/I2C_SERCOM_PAD0/RPA13/IOCA13/RA13
A24VDDIO(8,9)
B20VDDIO(8,9)
A25A30GMAC_GREFCLKOUT/SERCOM2_PAD3/RPC1/IOCC1/RC1
B21A31GMAC_GTX0/SERCOM2_PAD2/RPC0/IOCC0/RC0
A26B27GMAC_GTX1/SERCOM2_PAD1/RPE1/IOCE1/RE1
B22B20SERCOM2_PAD0/RPE0/IOCE0/RE0
A27A18ANA0/QSPI_DATA2/RPB11/IOCB11/RB11
B23No connection
A28B21USBOEN/AN0/RPB10/IOCB10/RB10
B24No connection
A29No connection
B25No connection
A30No connection
B26No connection
A31CLDO_IN (Secondary digital power supply; 1.2V ± 5%)

Connect this pin to CLDO_OUT pin with 1 µF capacitor to ground

B27No connection
A32xo_n
B28No connection
A33xo_p
B29No connection
A34VDD_RF (RF block power supply)

Connect this pin to RFLDO_OUT pin with 1 µF to ground

B30No connection
A35No connection
A36No connection
A37No connection
A38No connection
B31No connection
A39CLDO_OUT (Core LDO power supply; 1.2V ± 5%)

Connect this pin to a 1 µF decoupling capacitor

B32No connection
A40RFLDO_OUT (RF LDO power supply; 1.2V)

Connect this pin to VDD_RF pin with a 1 µF decoupling capacitor

B33No connection
A41CLDO_BUCK (RF/DIG CLDO supply);

Filtered version of PMU output; connect 1 µF decoupling capacitor

B34No connection
A42BUCK_PA (RF PA supply);

Filtered version of PMU output; connect a 1 µF decoupling capacitor

B35No connection
A43RF_IO
B36No connection
A44No connection
B37A45CVDT0/CVDRP16/CVD16/AN16/RPD2/IOCD2/RD2
A45A44CVDT14/CVDRP14/CVD14/AN14/RPE6/IOCE6/RE6
B38B18ANB0/RPE5/IOCE5/RE5
A46A14RPE4/IOCE4/RE4
B39B6RPC11/IOCC11/RC11
A47VDDIO(8,9)
B40B4CVDT2/CVDR2/CVD2/AN2(5)/RPB6/IOCB6/RB6
A48B12RTC_IN0/ANN1/DACOUT/RPA3/IOCA3/RA3
B41B2AC_AIN0/CVDT6/CVDRP6/CVD6/AN6/RPB2/IOCB2/RB2
A49B3CVDT8/CVDRP8/CVD8/AN8(5)/RPB4/IOCB4/RB4
B42A48CVDT9/CVDRP9/CVD9/AN9/RPD3/IOCD3/RD3
A50A46CVDT11/CVDRP11/CVD11/AN11/RPD5/IOCD5/RD5
B43A3AC_AIN1/CVDT7/CVDR7/CVD7/AN7/RPB3/IOCB3/RB3
A51A47VBUS
B44No connection
A52A1AVdd
B45B29RPA15/IOCA15/RA15
A53No connection
A54No connection
A55No connection
A56No connection
B46A5LVDIN/CVDT3/CVDRP3/CVD3/AN3/CM4_SWO/RPB7/IOCB7/RB7
A57A11CVDT10/CVDRP10/CVD10/AN10/RPD4/IOCD4/RD4
B47No connection
A58VDDIO/VUSB3V3(8,9)
B48B8CVDT16/CVDRP17/CVD17/AN17/RPB15/IOCB15/RB15
A59A9CVDT17/CVDRP18/CVD18/AN18/RPB14/IOCB14/RB14
B49B1AC_AIN2/CVDT4/CVDRP4/CVD4/AN4/RPB0/IOCB0/RB0
B50No connection
A60B5D+
B51A2AC_AIN3/CVDT5/CVDRP5/CVD5/AN5/RPB1/IOCB1/RB1
A61A6D-
B52No connection
A62PLL_VDD

Connect to SOC_LDO_VDD with 100 nF to ground

A63SOC_LDO_VDD
B53No connection
A64SOC_LDO_VDD
B54No connection
A65A28GMAC_GMDIO/CVDT12/CVDRP12/CVD12/AN12/RPD6/IOCD6/RD6
B55B24GMAC_GMDC/CVDT13/CVDRP13/CVD13/AN13/RPD7/IOCD7/RD7
A66B9CVDT15/CVDRP15/CVD15/AN15/RPC7/IOCC7/RC7
B56A4CVDT1/CVDRP1/CVD1/AN1(5)/RPB5/IOCB5/RB5
A67B11MCLR
B57B7SOSCI/RPA11/RA11(4)
A68A8SOSCO/RPA12/RA12(4)
A69PMU_MLDO_OUT
B58No connection
A70vpmu_vddp(8)
B59No connection
A71No connection
B60PMU_BK_LX

Connect 4.7 µH shielded inductor with 10 µF and 100 nF decoupling capacitor

A72No connection
Note:
  1. The remappable peripherals can use all GPIOs (RPAn, RPBn, RPCn, RPDn, and RPEn) via PPS.
  2. All GPIOs (RPAn, RPBn, RPCn, RPDn, and RPEn) can be used for I/O Change Notification (IOCAn, IOCBn, IOCCn, IOCDn, and IOCEn).
  3. Connect the metal paddle at the bottom of the device to the system ground.
  4. If not using SOSC, use this pin as an input-only pin.
  5. JTAG is the default functionality on these pins. It is recommended to write ‘0’ to the CFGCON0.JTAGEN register during application initialization to use these pins for regular GPIO functionality.
  6. A pull-up resistor (10K) on the SWCLK pin is critical for reliable operation.
  7. For more details on power supply pin connections and the filtering components, refer to the Design Package available on the product page.
  8. Provide filtered version of main supply input.
  9. Connect a 100 nF decoupling capacitor to this pin.
  10. These I/O pins are 5.5V tolerant: NMCLR, PA0, PA1, PA2, PA4, PA5, PA6, PA7, PA8, PA10, PA13, PA15, PB3, PB12, PB13, PC0, PC1, PC8, PC9, PC10, PC11, PD0, PD1, PE0, PE1, PE2, PE3 and PE4.

    All other I/O pins are 3.3V tolerant.