Introduction
This application note describes the ATA8352 module, which
provides hardware setup guidance for the ATA8352
Ultra-Wide Band (UWB) device. The ATA8352 module is
available in two versions:
- A Demo version with a 48 MHz crystal used in the Demo kit
- A TDoA version with an external clock and sync signal used in the TDoA kit
- Current consumption data with the current profile operating in the Prover or the Verifier mode
- Bill of Material (BOM) for the module
Note: The schematic, layout and BOM are
provided in a zip folder.